??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE LX-VS-SW030A
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-VS-SW030A
VERF
Availability
Available
BC
Order code
BAE011M
TC
Product identifier
BAE LX-VS-SW030A
PX
Product view
57914_00
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.238 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Cable with connector, M12x1-Male, 4-pin, 0.3 m, Version = Spotlight, Dimension = Ø 30 x 67.5 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 300 mA, Operating mode = Normal (continuous operation), Boost (continuous operation with cooling), Digital inputs = Trigger, Material = 1.4301 stainless steel Brass PC, Illumination area = Ø 25 mm, Light type = LED white light, Illuminence (0.1 m) = 1200 Lux 200000 Lux (Boost mode), Beam angle = 10 °, Ambient temperature = -10...50 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.